IESNA:LM-63-2002
[TEST]P976440
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-45-C-UNV-L950-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4500LM PACKAGE 90CRI 5000K CURVED REFLECTOR TROFFER
[LAMP] 5000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 31.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4489.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 31.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1330.8 1335.4 1330.8 1321.6 1307.8 1289.4 1266.4 1241.8 1212.7 1177.4 
1140.6 1099.3 1053.3 1004.2 949.0 896.9 838.6 777.3 719.0 659.2 
599.5 544.3 490.6 440.0 395.5 352.6 312.8 274.4 240.7 207.0 
176.3 145.6 119.6 90.5 62.9 33.7 0.0 
1330.8 1336.9 1355.3 1376.7 1399.7 1413.5 1418.1 1416.6 1404.3 1387.5 
1359.9 1327.7 1286.3 1237.2 1182.0 1122.2 1057.9 993.5 929.1 864.7 
806.4 752.8 699.1 651.6 605.6 564.2 525.9 487.5 447.7 410.9 
372.6 331.2 289.8 239.2 187.0 111.9 0.0 
1330.8 1343.0 1401.3 1453.4 1493.3 1523.9 1545.4 1554.6 1553.1 1539.3 
1516.3 1481.0 1439.6 1385.9 1326.2 1261.8 1189.7 1117.7 1047.1 973.5 
909.1 847.8 788.0 734.4 682.2 633.2 587.2 541.2 496.7 452.3 
407.8 363.4 314.3 251.4 184.0 98.1 0.0 
1330.8 1369.1 1450.3 1516.3 1569.9 1611.3 1637.4 1652.7 1655.8 1643.5 
1619.0 1580.7 1528.5 1467.2 1396.7 1318.5 1235.7 1149.8 1060.9 984.3 
904.5 834.0 766.6 705.2 648.5 597.9 548.9 504.4 459.9 418.5 
375.6 325.0 269.8 211.6 151.8 78.2 0.0 
1330.8 1369.1 1459.5 1528.5 1588.3 1632.8 1660.4 1675.7 1677.2 1666.5 
1640.4 1600.6 1543.9 1477.9 1399.7 1317.0 1228.0 1139.1 1054.8 965.9 
887.7 815.6 748.2 688.4 633.2 582.6 539.7 493.7 453.8 413.9 
372.6 317.4 263.7 208.5 144.1 75.1 0.0 
